(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves (Nylon, Polyurethane Coat Palm / 10 Pairs)【1-10 Pieces Per Package】

Gloves (Nylon, Polyurethane Coat Palm / 10 Pairs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,082.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA354AB-31A
EA354AB-32A
EA354AB-33A
EA354AB-34A
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Wrist Color Color Applications Specifications Usage applications Product type

฿ 1,082.00

GLOVE 1 Piece(s) - 12 Day(s) - - - - - - - - - -

฿ 1,082.00

GLOVE 1 Piece(s) - 12 Day(s) M Approx. 223 mm 160mm 69mm Green White (main body), green (wrist) - Palm coating For quality control polyurethane

฿ 1,082.00

GLOVE 1 Pack(s)

10 Pieces Per Package

12 Day(s) L Approx. 231 mm 170mm 73mm Gray White (main body), gray (wrist) - Palm coating For quality control polyurethane

฿ 1,172.00

WORK GLOVES 1 Piece(s) - 12 Day(s) LL Approx. 240 mm 180mm 77mm Yellow Main body: White wrist: Yellow It fits well in the hand and can be used for various work - - -

Basic Specifications

  • Materials
    Nylon
  • Thickness
    2.2mm
  • Quantity
    10 Pairs

Product Description

·Urethane resin with excellent grip is coated on the palm.
·Applications: It fits well in the hand and can be used for various work

Part Number
EA354AB-31A
EA354AB-32A
EA354AB-33A
EA354AB-34A
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Wrist Color Color Applications Specifications Usage applications Product type

฿ 1,082.00

GLOVE 1 Piece(s) - 12 Day(s) - - - - - - - - - -

฿ 1,082.00

GLOVE 1 Piece(s) - 12 Day(s) M Approx. 223 mm 160mm 69mm Green White (main body), green (wrist) - Palm coating For quality control polyurethane

฿ 1,082.00

GLOVE 1 Pack(s)

10 Pieces Per Package

12 Day(s) L Approx. 231 mm 170mm 73mm Gray White (main body), gray (wrist) - Palm coating For quality control polyurethane

฿ 1,172.00

WORK GLOVES 1 Piece(s) - 12 Day(s) LL Approx. 240 mm 180mm 77mm Yellow Main body: White wrist: Yellow It fits well in the hand and can be used for various work - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1