(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Gloves (Thick, Natural Rubber Coating)

Gloves (Thick, Natural Rubber Coating)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA354AB-128

  • Size
    LL
  • Materials
    Front: Natural rubber, back: Acrylic/polyester
  • Thickness
    2.6mm
  • Color
    Main body: Yellow hem: Gray
  • Quantity
    1 pair
  • Middle finger length
    84mm
  • Overall length
    280mm
  • Palm circumference
    227mm
Part Number
EA354AB-128
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 436.00

GLOVE 5 Piece(s) 12 Day(s)

Basic Specifications

  • Size
    LL
  • Materials
    Front: Natural rubber, back: Acrylic/polyester
  • Thickness
    2.6mm
  • Color
    Main body: Yellow hem: Gray
  • Quantity
    1 pair
  • Middle finger length
    84mm
  • Overall length
    280mm
  • Palm circumference
    227mm

Product Description

Knuckle-coated, thick natural rubber-lined gloves that prevent soil and water from entering.
LL size

Specifications of EA354AB-128

  • Size
    LL
  • Materials
    Front: Natural rubber, back: Acrylic/polyester
  • Thickness
    2.6mm
  • Color
    Main body: Yellow hem: Gray
  • Quantity
    1 pair
  • Middle finger length
    84mm
  • Overall length
    280mm
  • Palm circumference
    227mm
Part Number
EA354AB-128
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 436.00

GLOVE 5 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1