(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves (Thin, Cotton / 12 Pairs)【1-12 Pieces Per Package】

Gloves (Thin, Cotton / 12 Pairs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 680.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354AA-51
EA354AA-52
EA354AA-53
EA354AA-54
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Color

฿ 680.00

GLOVE 5 Piece(s) - 12 Day(s) S 210mm 172mm 75mm White (main body), white (stitch)

฿ 680.00

GLOVE 1 Pack(s)

12 Pieces Per Package

12 Day(s) M 220mm 180mm 79mm White (main body), white (stitch)

฿ 680.00

GLOVE 1 Pack(s)

12 Pieces Per Package

12 Day(s) L 235mm 196mm 83mm White (main body), white (stitch)

฿ 680.00

GLOVE 1 Pack(s)

12 Pieces Per Package

12 Day(s) LL 240mm 206mm 87mm White (main body), yellow (stitch)

Basic Specifications

  • Materials
    100% Cotton
  • Thickness
    1.38mm
  • Quantity
    12 pairs
  • Specifications
    Matinashi
  • Usage applications
    For quality control
  • Product type
    Sumus

Product Description

These thin gloves are made of cotton and are smooth to the touch, and can be used for work in general factories, quality control, and as an underwear.

Part Number
EA354AA-51
EA354AA-52
EA354AA-53
EA354AA-54
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Color

฿ 680.00

GLOVE 5 Piece(s) - 12 Day(s) S 210mm 172mm 75mm White (main body), white (stitch)

฿ 680.00

GLOVE 1 Pack(s)

12 Pieces Per Package

12 Day(s) M 220mm 180mm 79mm White (main body), white (stitch)

฿ 680.00

GLOVE 1 Pack(s)

12 Pieces Per Package

12 Day(s) L 235mm 196mm 83mm White (main body), white (stitch)

฿ 680.00

GLOVE 1 Pack(s)

12 Pieces Per Package

12 Day(s) LL 240mm 206mm 87mm White (main body), yellow (stitch)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1