(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Gloves (With Anti-Slip Function)

Work Gloves (With Anti-Slip Function)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 174.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA354A-71
EA354A-72
EA354A-73
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Middle finger length Overall length Palm circumference

฿ 174.00

GLOVE 1 Piece(s) 12 Day(s) S 56g 70mm 200mm 175mm

฿ 174.00

GLOVE 1 Piece(s) 12 Day(s) M 60g 75mm 210mm 190mm

฿ 174.00

GLOVE 1 Piece(s) 12 Day(s) L 65g 80mm 230mm 210mm

Basic Specifications

  • Specifications
    Bot
  • Gauge
    7
  • Materials
    Cotton, polyester, etc.
  • Quantity
    1 pair
  • Anti-Slip Material
    PVC
  • Number of Strand
    3-string knit
  • Product type
    Work Gloves
  • Usage applications
    For work

Product Description

The non-slip design makes it easy to grasp objects, and the less strain on the hands reduces fatigue, making work easier.

Part Number
EA354A-71
EA354A-72
EA354A-73
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Middle finger length Overall length Palm circumference

฿ 174.00

GLOVE 1 Piece(s) 12 Day(s) S 56g 70mm 200mm 175mm

฿ 174.00

GLOVE 1 Piece(s) 12 Day(s) M 60g 75mm 210mm 190mm

฿ 174.00

GLOVE 1 Piece(s) 12 Day(s) L 65g 80mm 230mm 210mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1