(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA354A-46 |
EA354A-47 |
EA354A-48 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Weight | Color | Width (Back of Hand) | Middle finger length | Overall length | Palm circumference | Details 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 664.00 |
GLOVE | 1 Pack(s) |
12 Pieces Per Package |
12 Day(s) | M | - | Blue | - | 78mm | Approx. 215 mm | 184mm | - | ||
฿ 664.00 |
GLOVE | 1 Pack(s) |
12 Pieces Per Package |
12 Day(s) | L | - | Blue | - | 80mm | Approx. 230 mm | 196mm | - | ||
฿ 664.00 |
GLOVE | 1 Piece(s) | - | 12 Day(s) | LL | Approx. 810 g (With 12 pairs) | Black | 100mm | 82mm | Approx. 235 mm | 210mm | With fingertip reinforcement |
[Features]
Non-slip gloves with sizes from M to LL and a total length of 215 to 235 mm.
Part Number |
---|
EA354A-46 |
EA354A-47 |
EA354A-48 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Weight | Color | Width (Back of Hand) | Middle finger length | Overall length | Palm circumference | Details 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 664.00 |
GLOVE | 1 Pack(s) |
12 Pieces Per Package |
12 Day(s) | M | - | Blue | - | 78mm | Approx. 215 mm | 184mm | - | ||
฿ 664.00 |
GLOVE | 1 Pack(s) |
12 Pieces Per Package |
12 Day(s) | L | - | Blue | - | 80mm | Approx. 230 mm | 196mm | - | ||
฿ 664.00 |
GLOVE | 1 Piece(s) | - | 12 Day(s) | LL | Approx. 810 g (With 12 pairs) | Black | 100mm | 82mm | Approx. 235 mm | 210mm | With fingertip reinforcement |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?