Leather Bag For Welding Rod EA354-50

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Welding rod is sold separately.
・Belt width-40mm
・Material-Cowhide
・Overall length-355mm
・Bag dim.-35 x 65 x 300(H)mm
・Flame-proof Kevlar fiber sewing