(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gloves (Synthetic Leather / OD)

Gloves (Synthetic Leather / OD)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA353JB-7

  • Specifications
    Unlined Back
  • Size
    M
  • Thickness
    0.6mm
  • Color
    OD green
  • Quantity
    1 pair
  • Material (Palm/Fingertip)
    Synthetic leather
  • Middle finger length
    75mm
  • Overall length
    220mm
  • Palm circumference
    215mm
  • Product type
    Slip prevention
  • Usage applications
    For work
  • Material (back of hand)
    Polyester jersey (90%), spandex (10%)
Part Number
EA353JB-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 570.00

GLOVE 1 Piece(s) 12 Day(s)

Basic Specifications

  • Specifications
    Unlined Back
  • Size
    M
  • Thickness
    0.6mm
  • Color
    OD green
  • Quantity
    1 pair
  • Material (Palm/Fingertip)
    Synthetic leather
  • Middle finger length
    75mm
  • Overall length
    220mm
  • Palm circumference
    215mm
  • Product type
    Slip prevention
  • Usage applications
    For work
  • Material (back of hand)
    Polyester jersey (90%), spandex (10%)

Product Description

·There is a mesh between the fingers and it is breathable.
·Light and anti-slip gloves

Specifications of EA353JB-7

  • Specifications
    Unlined Back
  • Size
    M
  • Thickness
    0.6mm
  • Color
    OD green
  • Quantity
    1 pair
  • Material (Palm/Fingertip)
    Synthetic leather
  • Middle finger length
    75mm
  • Overall length
    220mm
  • Palm circumference
    215mm
  • Product type
    Slip prevention
  • Usage applications
    For work
  • Material (back of hand)
    Polyester jersey (90%), spandex (10%)
Part Number
EA353JB-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 570.00

GLOVE 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1