(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA353CM-67 |
EA353CM-69 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Middle finger length | Overall length | Palm circumference |
---|---|---|---|---|---|---|---|---|---|
฿ 625.00 |
GLOVE | 1 Piece(s) | 12 Day(s) | M | 75mm | 200mm | 220mm | ||
฿ 625.00 |
GLOVE | 1 Piece(s) | 12 Day(s) | LL | 90mm | 220mm | 230mm |
·Thumb, index finger, middle finger No fingertip type
·Application: For carpenters, heavy machinery work, electric tools.
·With friction reduction pad on the palm
·With a pad on the back fist part of the hand
·Flexible and breathable design
Part Number |
---|
EA353CM-67 |
EA353CM-69 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Middle finger length | Overall length | Palm circumference |
---|---|---|---|---|---|---|---|---|---|
฿ 625.00 |
GLOVE | 1 Piece(s) | 12 Day(s) | M | 75mm | 200mm | 220mm | ||
฿ 625.00 |
GLOVE | 1 Piece(s) | 12 Day(s) | LL | 90mm | 220mm | 230mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?