(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA353CM-59 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 759.00 |
GLOVE | 1 Piece(s) | 11 Day(s) |
【Product Specifications】
・Material-Palm:Premium Leather, Back:air brain material and synthetic leather
・Length-225mm (L size)
・The entire palm surface is anti-slip processing
・Palm with pad
・Equipped with mesh zone and hand back rubber duct for excellent aeration property
・With hook and loop fastener
・Size-LL
Part Number |
---|
EA353CM-59 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 759.00 |
GLOVE | 1 Piece(s) | 11 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?