(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gloves/Mechanix (Synthetic Leather / Black / Thickness 1 mm)

Gloves/Mechanix (Synthetic Leather / Black / Thickness 1 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,188.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA353BT-71
EA353BT-72
EA353BT-73
EA353BT-74
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Middle finger length Overall length Palm circumference

฿ 2,188.00

GLOVE 1 Piece(s) 12 Day(s) S 80mm 210mm 200mm

฿ 2,188.00

GLOVE 1 Piece(s) 12 Day(s) M 85mm 215mm 205mm

฿ 2,188.00

GLOVE 1 Piece(s) 12 Day(s) L 88mm 220mm 210mm

฿ 2,188.00

GLOVE 1 Piece(s) 12 Day(s) LL 90mm 225mm 215mm

Basic Specifications

  • Specifications
    Unlined Back
  • Thickness
    1mm
  • Color
    Black
  • Cuff
    Hook-and-loop tape stop
  • Quantity
    1 pair
  • Product type
    Leather hand
  • Usage applications
    For work
  • Leather glove type
    Synthetic leather

Product Description

·The palm is flexible, and synthetic leather with excellent breathability and durability.
·The back of the hand is a breathable spandex.
·The thumb and index finger have a double structure to reduce wear and increase protection.
·Between your fingers, you feel soft and airy with Lycra

Part Number
EA353BT-71
EA353BT-72
EA353BT-73
EA353BT-74
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Middle finger length Overall length Palm circumference

฿ 2,188.00

GLOVE 1 Piece(s) 12 Day(s) S 80mm 210mm 200mm

฿ 2,188.00

GLOVE 1 Piece(s) 12 Day(s) M 85mm 215mm 205mm

฿ 2,188.00

GLOVE 1 Piece(s) 12 Day(s) L 88mm 220mm 210mm

฿ 2,188.00

GLOVE 1 Piece(s) 12 Day(s) LL 90mm 225mm 215mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1