(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gloves (Cowhide / Padding / Thickness 0.9 mm / Overall Length Approx. 220 mm)

Gloves (Cowhide / Padding / Thickness 0.9 mm / Overall Length Approx. 220 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,304.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA353BE-31
EA353BE-32
EA353BE-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Middle finger length Palm circumference

฿ 1,304.00

GLOVE 1 Piece(s) 12 Day(s) M 85mm 210mm

฿ 1,304.00

GLOVE 1 Piece(s) 12 Day(s) L 90mm 220mm

฿ 1,304.00

GLOVE 1 Piece(s) 12 Day(s) LL 93mm 227mm

Basic Specifications

  • Materials
    Cowhide
  • Thickness
    0.9mm
  • Quantity
    1 pair
  • Details 1
    Hook-and-loop tape stop
  • Overall length
    Approx. 220 mm

Product Description

The double palm stitching makes it durable, soft, and easy to work with.

Part Number
EA353BE-31
EA353BE-32
EA353BE-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Middle finger length Palm circumference

฿ 1,304.00

GLOVE 1 Piece(s) 12 Day(s) M 85mm 210mm

฿ 1,304.00

GLOVE 1 Piece(s) 12 Day(s) L 90mm 220mm

฿ 1,304.00

GLOVE 1 Piece(s) 12 Day(s) LL 93mm 227mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1