Cowhide Gloves EA353BD-48

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Cowhide
・Patch Placed On The Palm Part To Have Double Coverage
・Size …LL
・Full length …220mm(L Size)
・Binding Band Stop
・Usage …In Engineering Works Work And Leisure