(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Gloves (Synthetic Leather / Thickness 0.7 mm)

Work Gloves (Synthetic Leather / Thickness 0.7 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA353BA-33

  • Size
    XL
  • Materials
    Palm: Synthetic leather, back of hand: Mesh processing
  • Thickness
    0.7mm
  • Weight
    110g
  • Quantity
    1 pair
  • Details 1
    Hook-and-loop tape stop
  • Middle finger length
    103mm
  • Overall length
    245mm
  • Palm circumference
    231mm
Part Number
EA353BA-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Middle finger length Overall length Palm circumference

฿ 2,188.00

GLOVE 1 Piece(s) 12 Day(s) XL 110g 103mm 245mm 231mm

Basic Specifications

  • Materials
    Palm: Synthetic leather, back of hand: Mesh processing
  • Thickness
    0.7mm
  • Quantity
    1 pair
  • Details 1
    Hook-and-loop tape stop

Product Description

Synthetic leather work gloves with palms and fingertips double reinforced with synthetic leather.

Specifications of EA353BA-33

  • Size
    XL
  • Materials
    Palm: Synthetic leather, back of hand: Mesh processing
  • Thickness
    0.7mm
  • Weight
    110g
  • Quantity
    1 pair
  • Details 1
    Hook-and-loop tape stop
  • Middle finger length
    103mm
  • Overall length
    245mm
  • Palm circumference
    231mm
Part Number
EA353BA-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Middle finger length Overall length Palm circumference

฿ 2,188.00

GLOVE 1 Piece(s) 12 Day(s) XL 110g 103mm 245mm 231mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1