1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arm Cover For Welding EA353AR-6

ESC WELDING TOOL

Arm Cover For Welding EA353AR-6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,122.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Cow split leather
・Arm length-460mm
・Protects the body from weld spatter.
・With a tightening string at cuffThe welding gloves are sold separately.

Part Number
EA353AR-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,122.00

ESC WELDING TOOL 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA353AR-6 in the Arm Cover For Welding EA353AR-6 series.