Joint Sheet EA351NG-1.5

Caution
Product Description
【Product Specifications】
・As auxiliary sealing material for metal gasket, heat dissipation of heating body, material for various gland packing, and gasket for various equipment, etc.
・Applicable fluid-Water type, steam, oil type, hot air, exhaust gas, strong alkali
・Material-Expanded graphite
・Dim.-1000 x 1,000mm
・Thickness-1.5mm
・Pressure limit-2.0MPa
・Heat-resistant temperature: -240 to 420℃ (for steam, up to 650℃)
・Excellent in thermal and electrical conductivity