Entire flange packing EA351DJ-80

Caution
Product Description
【Product Specifications】
・Entire packing
・JIS10K
・Pressure limit-5MPa
・Material-SUS316 (flat) + inflating graphite + seizure prevention process
・Category temperature range: -240 to 650℃ (usage in oxidized ambient gas: up to 420℃)
・Hard to be broken with pressure,so the packing's seizure to flange is significantly reduced.
・Applicable fluid-Water, steam, oil, hot air, exhaust gas, etc
・Nominal dia.…80A
・Thickness…1.6mm