(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA351CB-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,174.00 |
ADHESIVE BOND | 1 Piece(s) | 11 Day(s) |
【Product Specifications】
・Material-PTFE
・Heat and chemical resistant seal material
・Pressure-resistant-1.96MPa (gas), 4.90MPa (liquid)
・With adhesive
・Temperature range: -240 to 260℃
・W (mm) x T (mm) x L (m)…6 x 3.0 x 15
Part Number |
---|
EA351CB-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,174.00 |
ADHESIVE BOND | 1 Piece(s) | 11 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?