Pipe vise EA348BE-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Cast-iron
・Base hole dia.--0: 10mm, -1, -2: 15mm
・Pipe capacity…1/8" to 3"(10.5 to 89.1mm)
・Weight…8.2kg

【Product Specifications】
・Cast-iron
・Base hole dia.--0: 10mm, -1, -2: 15mm
・Pipe capacity…1/8" to 3"(10.5 to 89.1mm)
・Weight…8.2kg
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.