100 V AC, 40/50 mm Submersible Pump

Brand :
ESCO

Caution

    Product Description

    ・ Non-automatic type
    · * The discharge amount at the maximum lifting height is 0 liter/min, and the lifting height at the maximum discharge is almost 0 m.