(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

100 V AC Submersible Pump (for Seawater)

100 V AC Submersible Pump (for Seawater)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 24,928.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA345EB-1 SALE
EA345EB-2 SALE
EA345EB-11 SALE
EA345EB-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Discharge Volume Frequency Maximum discharge amount Maximum Total Lifting Height Opening diameter Output Total pump head Weight

฿ 24,928.00

฿ 22,086.21

PUMP 1 Piece(s) 12 Day(s) - 40 L/min. 50 Hz 80 L/minute 6.5m 25mm 100W 4 m (Discharge amount 40 L/min) 4.5 kg

฿ 24,928.00

฿ 22,086.21

PUMP 1 Piece(s) 12 Day(s) - 40 L/min. 60 Hz 80 L/minute 6.5m 25mm 100W 4 m (Discharge amount 40 L/min) 4.5 kg

฿ 26,784.00

฿ 23,735.98

PUMP 1 Piece(s) 12 Day(s) With earth leakage breaker 61 L/min. 50 Hz 120 L/minute 6m 32mm 150W 4 m (Discharge rate 61 L/min) 5.1 kg

฿ 26,784.00

฿ 23,735.98

PUMP 1 Piece(s) 12 Day(s) With earth leakage breaker 63 L/min. 60 Hz 120 L/minute 7m 32mm 150W 4 m (Discharge amount 63 L/min) 5.1 kg

Basic Specifications

  • Minimum Starting Water Level
    10 cm (1/3 of the height of the main body is a reference)
  • Power Supply
    AC100V
  • Size
    ø 164×255(H)mm

Product Description

·Built-in anti-seize safety device enables continuous operation for a long time (up to 8 hours a day).
· * The discharge amount at the maximum lifting height is 0 liter/min, and the lifting height at the maximum discharge is almost 0 m.

Part Number
EA345EB-1 SALE
EA345EB-2 SALE
EA345EB-11 SALE
EA345EB-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Discharge Volume Frequency Maximum discharge amount Maximum Total Lifting Height Opening diameter Output Total pump head Weight

฿ 24,928.00

฿ 22,086.21

PUMP 1 Piece(s) 12 Day(s) - 40 L/min. 50 Hz 80 L/minute 6.5m 25mm 100W 4 m (Discharge amount 40 L/min) 4.5 kg

฿ 24,928.00

฿ 22,086.21

PUMP 1 Piece(s) 12 Day(s) - 40 L/min. 60 Hz 80 L/minute 6.5m 25mm 100W 4 m (Discharge amount 40 L/min) 4.5 kg

฿ 26,784.00

฿ 23,735.98

PUMP 1 Piece(s) 12 Day(s) With earth leakage breaker 61 L/min. 50 Hz 120 L/minute 6m 32mm 150W 4 m (Discharge rate 61 L/min) 5.1 kg

฿ 26,784.00

฿ 23,735.98

PUMP 1 Piece(s) 12 Day(s) With earth leakage breaker 63 L/min. 60 Hz 120 L/minute 7m 32mm 150W 4 m (Discharge amount 63 L/min) 5.1 kg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1