(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4-Flute Cutter (For 10, 13, 16 mm)

4-Flute Cutter (For 10, 13, 16 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,508.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA340RT-21
EA340RT-22
EA340RT-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Overall Length × Width)

฿ 4,508.00

WASHER 1 Piece(s) 12 Day(s) 36×25mm

฿ 4,916.00

WASHER 1 Piece(s) 12 Day(s) 46×35mm

฿ 5,170.00

WASHER 1 Piece(s) 12 Day(s) 56×44mm

Basic Specifications

  • Compatible cable
    EA340RJ-15, -23, RS-10A, -10AB, -10B, -10C, -12, -16
  • Connection method
    Speed coupler type

Product Description

[Features]
The connection method is a speed coupler type, which is used for hard stuck clogs.

Part Number
EA340RT-21
EA340RT-22
EA340RT-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Overall Length × Width)

฿ 4,508.00

WASHER 1 Piece(s) 12 Day(s) 36×25mm

฿ 4,916.00

WASHER 1 Piece(s) 12 Day(s) 46×35mm

฿ 5,170.00

WASHER 1 Piece(s) 12 Day(s) 56×44mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1