1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flameproof/Heat-Resistant Sheet (Glass cloth)

Flameproof/Heat-Resistant Sheet (Glass cloth)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,279.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It has excellent flame resistance and non-adhesiveness, and is ideal as a curtain in the workplace.
·A sheet made by coating glass fiber with a special silicone resin.
·Excellent spark repellent and non-adhesive
·It is difficult for water and oil to penetrate.
·JISB1323 accepted product

Part Number
EA334CD-103
EA334CD-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code

฿ 5,279.94

ESC WELDING TOOL 1 Piece(s) 5 Day(s) 4548745562576

฿ 8,694.43

WELDING TOOL 1 Piece(s) Same day 4548745562583

Loading...

  1. 1

Basic Information

Product Type Sputtering sheet Material Silicon double-side processing Thickness (mm) 0.38
Materials Glass fiber (Double-sided silicone coating)