1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

heat resistant felt sheet

heat resistant felt sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,635.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·There are no gaps due to the weave, so sparks will not penetrate.
·It is lighter and thicker than conventional heat-resistant work sheets, making it difficult for sparks to adhere to the sheet surface.
·Can be cut to desired size with a cutter or scissors
·JISA1323 passed product

 
Part Number
EA334CC-1
EA334CC-2
EA334CC-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code

฿ 2,635.86

WELDING TOOL 1 Piece(s) Same day 4548745316865

฿ 5,144.93

WELDING TOOL 1 Piece(s) 5 Day(s) 4548745316872

฿ 12,672.33

ESC WELDING TOOL 1 Piece(s) 7 Day(s) 4548745316889

Loading...

  1. 1

Basic Information

Product Type Spatter felt Material Flame-resistant fiber fabric Thickness (mm) 5