1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-Proof Work Sheet EA334BB-11

WELDING TOOL

Heat-Proof Work Sheet EA334BB-11
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,288.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Silica fiber cloth
・Dim.-300 x 400mm
・Instant heat resistance temperature-1650℃
・Continuously usable temperature-1000℃
・Lower burnable from the double-layered heat insulation structure.
・Since hanging use is available, it can be used at wall side and high-place.

Part Number
EA334BB-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,288.00

WELDING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA334BB-11 in the Heat-Proof Work Sheet EA334BB-11 series.