1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-resistant work sheet (EA334B)

WELDING TOOL

Heat-resistant work sheet (EA334B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
·This is a completely non-flammable heat insulating mat that protects wall panels and wallpaper from torch flames and burner flames when working on piping (steel pipes and PVC pipes) along walls.

Part Number
EA334B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code

฿ 6,575.00

WELDING TOOL 1 Piece(s) 12 Day(s) 4518340013506

Loading...

  1. 1

Basic Information

Product Type Sputtering sheet Material Silica fiber (high-heat-resistant glass fiber) / Ceramic Blanket Thickness (mm) 0.75

Please check the type/dimensions/specifications of the part EA334B in the Heat-resistant work sheet series.

Products with similar specification

Part Number
EA334B-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipJAN code

฿ 11,047.00

1 Piece(s) 12 Day(s) 4518340013513