Propane Burner EA330FB-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Auto ignition type
・Nozzle dim.-60mm
・Weight-1.8kg
・Overall length-780mm (without hose)
・Hose length-3m
・Cylinder mounting male screw-22.5mm left winded screw
・Innovative auto ignition propane burnerSafety one-touch ignition is availableat handle-side.
・1800℃ of powerful centralized flame