1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[For EA315SN]Tip Torch

[For EA315SN]Tip Torch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,273.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Esco, spatter sheet [for EA315SN] tip torch.
·Capacity: 1 pc.
·Width: 11mm/21mm

Part Number
EA315SN-31
EA315SN-32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,273.00

ESC WELDING TOOL 1 Piece(s) 11 Day(s)

฿ 7,273.00

WELDING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Specification 1 ·For EA315SN/Width: 21 mm·JAN: 4548745270167