1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless steel welding burnt up device EA315SN

ESC WELDING TOOL

Stainless steel welding burnt up device EA315SN
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 155,757.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Power Supply …100V
・AC Power Supply (For Heat tint)…30V・20V・10V
・DC Power Supply (For Electrolytic Polishing)…20V
・Weight …2.8kg
・Size …80(W)×210(D)×170(H)mm
・Accessories …Case ・Shawl Band ・Pump Formula Refueling Torch ・Exclusive Use Cloth ×6 sheet ・Electrolyte 3 types

Part Number
EA315SN SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 155,757.00

฿ 109,948.87

ESC WELDING TOOL 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA315SN in the Stainless steel welding burnt up device EA315SN series.