1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital inverter DC welding machine EA315MB-1

WELDING TOOL

Digital inverter DC welding machine EA315MB-1
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 61,234.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Electric Shock Prevention Apparatus Addapted
・Input Power Supply …AC200V /AC100V
・100V/200V Combination Press
・Output Current …200A(125A)※( ) is AC100V Input Current
・Input …6.9kW(3.9kW)
・No-Load Voltage …66V
・Usage Rate …60%
・Usage Welding Rod …Max. Dia 4.0mm(Dia 2.6mm)
・Size …135(W)×420(D)×250(H)mm
・Weight …7.0kg
・Code Length …2.5m(3.3sq)
・Its Power Factor Improvement Circuit Enables To Have Extremely Low Input Loss. (power Factor 0.99)

Part Number
EA315MB-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 61,234.00

฿ 44,541.61

WELDING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA315MB-1 in the Digital inverter DC welding machine EA315MB-1 series.