(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Allows for the connection of welding holders, intermediate cables, earthing, etc.
Part Number |
---|
EA315HH-9 |
EA315HJ-9 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN code | Cable (WCT) | Terminal Hole | Compatible Welding Holder | Compatible Welding Machine |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,139.00 | WELDING TOOL | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 4518340933576 | 22 mm2 | ø 8mm | EA315AA-15·AA-20, EA315AB-15·EA315AB-20, EA315AD-200·EA315AD-300, EA315AG-15·EA315AG-20, EA315AH-15·EA315AH-20, EA315AJ-10, EA315AK-10 | - | ||
฿ 4,407.00 | WELDING TOOL | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 4518340933583 | 38 mm2 | ø 10mm | EA315AA-15, EA315AA-20, EA315AB-15, EA315AB-20, EA315AD-200, EA315AD-300, EA315AG-15, EA315AG-20, EA315AH-15, EA315AH-20, EA315AJ-10, EA315AK-10 | EA315HH-2, EA315HJ-2, EA315HJ-3, EA315HL, EA315HM |
Loading...
Product Type | Other | Type details | Adapter |
---|
How can we improve?
How can we improve?