1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Ark welding machine EA315GJ

WELDING TOOL

DC Ark welding machine EA315GJ
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 124,234.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・By charging from the household power supply of 100VAC, it can do the weld of up to 3.2mm dia. in electrode diameter.
・Input power supply-AC100V
・Output current-90 to 155A
・Recharge time-30min to 3 hours
・Usage rate-Dia.2.6mm:40%, Dia.3.2mm:20%
・Body size-340(W)x240(D)x530(H)mm
・Weight-57kg
・Accessories-Dedicated battery(36V)x1pc, insert fitting(male)x2 pcs, power supply cablex2m

Part Number
EA315GJ SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 124,234.00

฿ 93,175.50

WELDING TOOL 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA315GJ in the DC Ark welding machine EA315GJ series.