1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AC Arc Welding Machine EA315GC-2

WELDING TOOL

AC Arc Welding Machine EA315GC-2
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 37,620.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Input power supply-200VAC/100V
・100V/200V combination type
・Output current-110A/90A
・Input-3.5kW (2.2kW) ※( ) for 100VAC input
・No-load voltage-40V
・Load voltage-22V
・Usage rate-10%
・Applicable welding rod-Dia. 1.4 to 2.6mm
・Weight-17kg
・Body dim.-180(W) x 370(D) x 260(H)mm
・50/60Hz common
・Cable length-Holder 3m, earth 3m, power supply 2m

Part Number
EA315GC-2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 37,620.00

฿ 30,916.12

WELDING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA315GC-2 in the AC Arc Welding Machine EA315GC-2 series.