(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Cable joint with rubber cover (male/female) for 200 A welding machine.
Part Number |
---|
EA315AJ-20 |
EA315AK-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN code | Applications | Cable Used |
---|---|---|---|---|---|---|---|---|
฿ 16,682.00 ฿ 12,808.44 | WELDING TOOL | 1 Piece(s) | 12 Day(s) | 4548745769968 | For 200 A (cable) | Class 1 cable for conducting wire, WCT22mm2 (Used for lead wires and covered with natural rubber cabtyre) | ||
฿ 24,992.00 ฿ 18,838.97 | WELDING TOOL | 1 Piece(s) | 12 Day(s) | 4548745769746 | For 300 A (cable) | Class 1 cable for conducting wire, WCT38mm2 (Used for lead wires and covered with natural rubber cabtyre) |
Loading...
Product Type | Other | Cable(m) | 20m | Type details | Cable |
---|---|---|---|---|---|
Specifications | With rubber cover | Connection method | Screwed type (cable joint) | Connection Area | Male/Female (cable joint) |
Weight | 300 g (cable joint) |
How can we improve?
How can we improve?