1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

200 A/300 A 10 m welded intermediate cable

200 A/300 A 10 m welded intermediate cable
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 9,882.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
·This is a welding cable mainly used on the secondary side of 200 A/300 A arc welding machines.
·For 200A welding machine (cable joint)

Part Number
EA315AJ-10
EA315AK-10SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code Cable Used

฿ 9,882.00

WELDING TOOL 1 Piece(s) 12 Day(s) 4518340344044Type 1 cable for conducting wire WCT22mm2 (Used for lead wires and covered with natural rubber cabtyre)

฿ 14,157.00

฿ 10,749.41

WELDING TOOL 1 Piece(s) 12 Day(s) 4518340344068Type 1 cable for conducting wire WCT38mm2 (Used for lead wires and covered with natural rubber cabtyre)

Loading...

  1. 1

Basic Information

Product Type Other Cable(m) 10m Type details Cable
Specifications With rubber cover Connection method Screwed type (cable joint) Connection Area Male/Female (cable joint)
Weight 300 g (cable joint)