1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

200 A/300 A Welding machine ground set Wire connection method: Terminal stop

200 A/300 A Welding machine ground set Wire connection method: Terminal stop
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,539.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·This is a welding cable mainly used on the secondary side of an arc welding machine.
·Conductor Type 1 Cable (Used for lead wires and covered with natural rubber cabtyre)
·Since the earth connection is completely established and the current is not interrupted, there is no risk of reduced work efficiency or burning of wires or welding equipment.
·It does not damage the workpiece and does not require tools for installation, making it easy and safe to ground.
·The pressure applied to the screw allows for a perfect fit, with little contact resistance and almost no temperature rise.

Part Number
EA315AG-115SALE
EA315AG-120SALE
EA315AH-115SALE
EA315AH-120SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable
(m)
Welding current
(A)
JAN code Set contents Weight Cable (WCT)

฿ 15,539.00

฿ 12,156.16

WELDING TOOL 1 Piece(s) 12 Day(s) 15m-45487457711453-pc. set: Cable/Earth clip/Cable joint680 g (earth clip), 300 g (cable joint)For 200 A: 22 mm2

฿ 18,779.00

฿ 14,600.67

WELDING TOOL 1 Piece(s) 12 Day(s) 20m-45487457713673-pc. set: Cable/Earth clip/Cable joint680 g (earth clip), 300 g (cable joint)For 200 A: 22 mm2

฿ 21,984.00

฿ 16,833.15

WELDING TOOL 1 Piece(s) 12 Day(s) 15m300A45487457713743-pc. set: Cable/Holder/Cable Joint300 g (cable joint)For 300 A: 38 mm2

฿ 27,400.00

฿ 20,845.92

WELDING TOOL 1 Piece(s) 12 Day(s) 20m300A45487457713983-pc. set: Cable/Holder/Cable Joint300 g (cable joint)For 300 A: 38 mm2

Loading...

  1. 1

Basic Information

Product Type Other Type details Grounding Set Specifications With rubber cover
Cable connection method Terminal stop Connection method Screwed type (cable joint) Length 200 mm (cable joint)
Connection Area Male (cable joint)