1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

200 A/300 A Welding Holder Set (Part Number)

200 A/300 A Welding Holder Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,235.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
·This is a welding cable used on the secondary side of 200 A/300 A arc welding machines.

Part Number
EA315AA-15SALE
EA315AA-20SALE
EA315AB-15SALE
EA315AB-20SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable
(m)
JAN code Applications Handle material Cable Used

฿ 15,235.00

฿ 11,845.21

WELDING TOOL 1 Piece(s) 12 Day(s) 15m4518340343948For 200 A (holder)special fiber tube (holder)Class 1 cable for conducting wire, WCT22mm2

฿ 18,490.00

฿ 14,294.62

WELDING TOOL 1 Piece(s) 12 Day(s) 20m4518340343955For 200 A (holder)special fiber tube (holder)Class 1 cable for conducting wire, WCT22mm2

฿ 21,679.00

฿ 16,523.73

WELDING TOOL 1 Piece(s) 12 Day(s) 15m4518340343962For 300 A (holder)-WCT38mm2

฿ 27,032.00

฿ 20,538.91

WELDING TOOL 1 Piece(s) 12 Day(s) 20m4518340343979For 300 A (holder)-WCT38mm2

Loading...

  1. 1

Basic Information

Product Type Other Type details Holder set Specifications With rubber cover (cable joint)
Set contents 3-pc. set: Cable x 1, holder x 1, cable joint x 1 Used Rod Diameter Diameter 3.2/6.4 mm (holder) Utilization rate 70% (holder)
Cable connection method Screwed type Connection method Screwed type (cable joint) Materials Forged (Holder metal fittings)
Length 216 mm (holder), 200 mm (cable joint) Connection Area Male (cable joint) Weight 405 g (holder), 300 g (cable joint)