1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

200 A/300 A Cable Joint (male and female)

200 A/300 A Cable Joint (male and female)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 429.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·With rubber cover
·Easy to attach and detach with a 1/4 turn
·There is absolutely no risk of the wires twisting, and the temperature rise at the connection is extremely low.
·It will not fall off due to its own weight during use, and the insulation coating on the connection part is double-layered to be waterproof and anti-rotation, so it is safe.

Part Number
EA315-3
EA315-4
EA315-13
EA315-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType details JAN code Applicable power cable Specifications Applications

฿ 1,404.00

WELDING TOOL 1 Piece(s) 12 Day(s) Cable joint4518340344105WCT22 to 38 mm2--

฿ 1,440.00

WELDING TOOL 1 Piece(s) 12 Day(s) Cable joint4518340344112--WCT22 to 38 mm2

฿ 429.00

WELDING TOOL 1 Piece(s) 12 Day(s) Replacement rubber4548745268638-Replacement rubber for EA315-3-

฿ 429.00

WELDING TOOL 1 Piece(s) 12 Day(s) Replacement rubber4548745302288-Replacement rubber for EA315-4-

Loading...

  1. 1

Basic Information

Product Type Other