1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

⌀89 mm Earth holder (Magnet Type)

⌀89 mm Earth holder (Magnet Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,225.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Can be used for large scale welding jobs where alligator clips or G clamps cannot be used
·There is a spring protrusion in the center, so it will not stick to metal.

Part Number
EA315-17
EA315-18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code

฿ 4,225.00

WELDING TOOL 1 Piece(s) 12 Day(s) 4518340522701

฿ 5,109.00

WELDING TOOL 1 Piece(s) 12 Day(s) 4518340522718

Loading...

  1. 1

Basic Information

Product Type Other Type details earth holder Size(mm) 86(W)×160(L)×60(H)mm