Stick Solder (2 Pcs) EA311CY-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Tin:60%, Lead:40%
・Melting point-190 Celsius degrees
・Usage-solder for stainless steel・metal processing・board soldering
・Size-8.4 x 20 x about 365mm
・500g x 2 pcs