Coil Solder EA311CC-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・No flux.
・Usage-solder for stainless steel・metal processing・board soldering
・Melting point-190 Celsius degrees
・Tin/Lead(%)-60/40
・Wire dia.(mm)-1.6
・Content-200g