2.0 mm/500 g, Copper Pipe Solder

Brand :
ESCO
Caution
Product Description
[Product Specifications]
·Component: Tin: 95%, antimony 5%
· High strength
·Melting Point: 240°C
·Cross Section: 2.0 mm
·Capacity: 500 g per roll
·Since it does not contain lead, it is an economical solder for copper pipes that can be used not only for water pipes but also for tableware and medical soldering
·JAN: 4518340874343