Phosphor/Copper Brazing Rod EA307C-1.6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Brazing between copper and copper only
・Overall length-500mm
・Containing 1kg
・JIS Standard-EA307-1.6 to -2.4: BCuP-2,EA307C-1.6 to -2.4: BCuP-6EA307D-1.6 to -2.4: BCuP-3
・Wire diameter…1.6mm
・Brazing temperature…730 to 815℃
・Silvercontents…2%