1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Phosphor/Copper Brazing Rod EA307-2.4

WELDING TOOL

Phosphor/Copper Brazing Rod EA307-2.4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,204.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Brazing between copper and copper only
・Overall length-500mm
・Containing 1kg
・JIS Standard-EA307-1.6 to -2.4: BCuP-2,EA307C-1.6 to -2.4: BCuP-6EA307D-1.6 to -2.4: BCuP-3
・Wire diameter…2.4mm
・Brazing temperature…735 to 845℃

 
Part Number
EA307-2.4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,204.00

WELDING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA307-2.4 in the Phosphor/Copper Brazing Rod EA307-2.4 series.