Cover for soldering iron EA305ZK

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Kinds of suitable type-EA304H-15, -20, -25, -115, -120, -125, EA304HD-47, -50B, -50C, EA305E-130A, -130S, EA323HB(P.546)
・Material-heat-resistant felt
・Size-43(D)x170(L)mm
・Since flameproof, heat-resistant material is used, it can be promptlystored in the tool box after work.