Reel Stand for Soldering EA305ZE-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-Dia. 15mm
・Working efficiency is improved by smooth supply of wire solder.
・Dim.--1: 86(W) x 78(D) x 114(H)mm-2: 87(W) x 141(D) x 200(H)mm
・Available solder volume…Coil solder 1kg x 2
・Weight…750g