Adhesive (Stick Type) EA305MA-11

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For (old model)EA305MA
・Low-melt type (120℃)
・Dim.-Dia. 12 x 305mm
・Color-Translucent white
・In compliance with the Food Sanitation Law
・For packaging with corrugated cardboard etc., bonding of hard PVC