Switchable Soldering Iron EA305E-130A

Caution
Product Description
【Product Specifications】
・Ceramic heater
・Power supply-100VAC (50/60Hz)
・Iron tip temperature-430℃
・Power consumption-Normal: 20W, When switched on: 130W
・The temperature increases rapidly while the switch is being pressed (max. 30 sec.), which is effective for shortening the heating time or when an intense heat is required in a short period.
・Length-160mm
・Standard iron tip-R0.25 (EA305E-3)
・With cap
・Name-Body