(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA305A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,922.00 |
SOLDERING IRON & ACCESSORY | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・
・Iron Tip Temperature …420℃
・Power Consumption …Normal :20W、Switch ON:130W
・Power SupplyAC100V(50/60Hz)
・Included Iron Tip …R0.25(EA305E-3)
・Soldering …15g(Tin:99%、Silver :0.3%、Cupper :0.7%)
・Solder-Wick …1.5m
・Cleaner Not To Use Water Which Filled With Flux
・The Parts Will Be Protected Against Heat Simply By PlacingThe Clips.
Part Number |
---|
EA305A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,922.00 |
SOLDERING IRON & ACCESSORY | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?