Soldering iron EA304ZH-100

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Capacity …25 To 80W
・Max. Temperature …Soldering Iron :550℃、Torch :1100℃
・Cartridge Volume …10ml
・Hour Of Use …55minutes
・Full length …189mm
・Accessories …1.0mmTip
・Auto Ignition System