100 V AC/40 W, Hot Knife Set

Brand :
ESCO

Caution

    Product Description

    [Product Specifications]
    ·"Set contents":
    ·Hot knife (blade length: 1.0 mm)
    ·Soldering iron tip (tip: 4 mm in diameter)
    ·Wire solder (diameter 1.6 × 600 mm)
    ·Power Supply: 100 V AC (50/60 Hz)
    ·Power consumption: 40W
    ·Soldering iron tip temperature: 400°C
    ·Overall length: 235 mm
    ·Weight: 180 g
    ·For cutting nylon ropes and preventing fraying
    ·When cutting chemical fiber threads or nylon ropes, the tip will not be separated
    ·JAN: 4518340012042

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat